text.skipToContent text.skipToNavigation
ERICKSON 1 in. x 4 ft. Eye Ends Single Ply Lift Sling

ERICKSON 1 in. x 4 ft. Eye Ends Single Ply Lift Sling

 (0  reviews)
Sale: $19.99
TOP
Log in or create an account to favorite

ERICKSON 1 in. x 4 ft. Eye Ends Single Ply Lift Sling

 (0  reviews)
Price:$19.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW
  • 1in. Single Ply Polyester Webbing
  • 3.5in. Of Stitching
  • 5.75in. Inside Loop Ends
  • Basket Hitch 2,400 lb./ 1089 Kg
  • Choker Hitch 960 lb./435 Kg.
  • Vertical Hitch 1,200 Lb./544 Kg.
SPECS
SPECS
Dimensions
Height 6.75 in
Length 1.5 in
Weight 0.36 lbs
Width 4.25 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You