text.skipToContent text.skipToNavigation
ERICKSON 7/8 in. x 14 ft. 8500 lb Tow Rope with Storage bag

ERICKSON 7/8 in. x 14 ft. 8500 lb Tow Rope with Storage bag

 (0  reviews)
Sale: $27.99
TOP
Log in or create an account to favorite

ERICKSON 7/8 in. x 14 ft. 8500 lb Tow Rope with Storage bag

 (0  reviews)
Price:$27.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW
  • 7/8in. Braided Nylon Rope x 14ft. Long
  • 8,500 Lb. Breaking Strength, Recommended Maximum Vehicle Weight 4,250 Lb.
  • Zinc Finished Forged Safety Hooks
  • Hook Size = 4.2in. L x 2.5in. W x .5in. D
  • Protective Sleeve Near Hook
  • Reusable Storage Bag Included
  • Blue
SPECS
SPECS
Dimensions
Height 7 in
Length 3 in
Weight 3.15 lbs
Width 11 in
Loading
Break Strength 8,500 Lb.
Carrying Capacity Weight 4,250 Lb.
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You