text.skipToContent text.skipToNavigation

ERICKSON Hitch Receiver Swivel Clevis

 (0  reviews)
Sale: $69.99
TOP
Log in or create an account to favorite

ERICKSON Hitch Receiver Swivel Clevis

 (0  reviews)
Price:$69.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • Steel Construction, Black Powder coat finsh, Pin & clevis have zinc finish
  • Fits 2in. Receiver
  • 5/8in. pin hole
  • Receiver Base made of 2in. steel tube
  • 3/4in. Forged Clevis
  • 3/4in. hole for clevis in receiver
  • 1in. deep clevis hitch area
  • Threaded pin with clevis
SPECS
SPECS
Dimensions
Height 4.25 in
Length 12 in
Weight 3.05 lbs
Width 2 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You