text.skipToContent text.skipToNavigation
Tarter 7 Foot Rotary Tiller 200 Series

Tarter 7 Foot Rotary Tiller 200 Series

 (1  review)
Sale: $4,499.99
TOP
Log in or create an account to favorite

Tarter 7 Foot Rotary Tiller 200 Series

 (1  review)
List:$4,899.99
Sale:$4,499.99
Free Shipping to Your Home
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

The Tarter 200 Series Rotary Tiller is a handy implement that cultivates the land: stirring up soil for gardens, laying sod, and other tillage needs. Choose from four depth levels to mix up the soil or break up the toughest ground. The Tiller’s self-sharpening tines are wide and made of high-quality steel to mix the soil better.

  • Driveline: 540 RPM Slip Clutch Protection
  • Number of Flanges on Rotor: 10
  • Number of Tines Per Flange: 6
  • Rotor Rotation: Reversible (FWD/ REV)
  • Rotor Shaft Speed: 211 rpm @ 540 rpm PTO
  • Skid Shoes: adjustable (0.4”, 1.4”,2.4”)
  • Top Gearbox Construction: Cast Iron Housing, Hardened Steel Gears
  • Side Drive Construction: Formed Steel Housing, Hardened Steel Gears
  • Hitch Type: Cat 1&2 / Quick Hitch
SPECS
SPECS
Material
Material Steel
Dimensions
Height 38.5 in.
Length 25.5 in.
Shipping Dimensions 29 in. L x 84 in. W x 37 in. H
Shipping Weight 865 lbs.
Weight 800 lbs.
Width 89 in.
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Waranty
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You