text.skipToContent text.skipToNavigation
Tarter Poly Fertilizer Spreader 200 Series

Tarter Poly Fertilizer Spreader 200 Series

 (0  reviews)
Sale: $999.99
TOP
Log in or create an account to favorite

Tarter Poly Fertilizer Spreader 200 Series

 (0  reviews)
List:$1,089.99
Sale:$999.99
Free Shipping to Your Home
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

Let the Tarter 200 Series Fertilizer Spreader help you fertilize exactly where you need to. Using a side discharge hopper, this spreader guarantees greater accuracy. It also features an attached spreading chart that highlights the exact amounts needed for the job.

  • Horsepower: 18 min.
  • Hitch Type: Category 1 / Quick Hitch
  • Spreading width: 12-60'
  • Major Construction: steel tubing frame, polymer molded tub
  • Spreading range (lbs./acre): 13-1685 lbs.
  • Operating Speed: 2.5-8 mph
  • Spreading Media: Fertilizer/ Seed
SPECS
SPECS
Material
Material Steel/Polymer
Dimensions
Height 36 in.
Length 37 in.
Shipping Dimensions 48 in. L x 40 in. W x 41 in. H
Shipping Weight 140 lbs.
Weight 75 lbs.
Width 37 in.
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Warranty
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You