text.skipToContent text.skipToNavigation
Tarter 5 Foot Finish Mower 200 Series

Tarter 5 Foot Finish Mower 200 Series

 (0  reviews)
Sale: $2,699.99
TOP
Log in or create an account to favorite

Tarter 5 Foot Finish Mower 200 Series

 (0  reviews)
List:$2,949.99
Sale:$2,699.99
OR
card
$88/mo
Suggested payment
with 24 month special financing*
Limited Time Offer Details
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

Let the pull-behind Tarter 200 Series Finish Mower do the hard work for you! For those who like to continually maintain their property and keep it looking sharp, this finish mower is the perfect choice. The unique free-floating Flex Hitch System allows the mower to follow the contours of the ground to mow evenly, regardless of how level the terrain is.

  • Horsepower: 20-60 hp
  • Hitch Type: Cat 1/ quick hitch compatible w/ floating top link
  • Gearbox: Cast Iron Housing w/ heat treated gears
  • Blade Spindles: 3 cast iron housings/ greasable bearings
  • PTO Speed: 540 rpm
  • Discharge: rear
  • Cutting Height: .75-5.25”
  • Caster Wheel: 10” diameter tires x 3.15” wide with nylon bushing
SPECS
SPECS
Material
Material Cast Iron/Steel
Dimensions
Height 34 in.
Length 71 in.
Shipping Dimensions 63 in. L x 52 in. W x 26 in. H
Shipping Weight 655 lbs.
Weight 628 lbs.
Width 60 in.
Warranty
Manufacturer Warranty Manufacturer's 1-Year Limited Waranty
Cutting
Cutting Width 60 in.
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Motor Freight Shipping


We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.

Home Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Liftgate Service (Home or Business)

Normally $349.99 $49.99

View Details navigaterightWatch Video navigateright


For customers unable to accept delivery at their homes, we offer these alternative delivery options:


Trucking Depot Delivery

Normally $199.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Business Delivery

Normally $299.99 NOW FREE!

View Details navigaterightWatch Video navigateright

Recommended For You