Fiskars X27 Super Splitting Axe 36 in
                                    Price:$78.99
                                                    
                                                    
                                Pruners & Cutting Tools
						In Stock
					
				
				
						Ships in 1 to 3 Business days
					
			   
	Added to Your Shopping Cart
  
OTHER MODELS
OVERVIEW
	See More
		SPECS
	SPECS
			
									| Material | |
|---|---|
| Material | Plastic/Metal/Rubber | 
| Warranty | |
|---|---|
| Manufacturer Warranty | Full lifetime warranty | 
| Dimensions | |
|---|---|
| Height | 37.75 in | 
| Length | 1.75 in | 
| Weight | 6.3 lbs | 
| Width | 9.25 in | 
REVIEWS
REVIEWS
		
PRODUCT Q&A
PRODUCT Q&A
	
SHIPPING
	SHIPPING
		SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.