DR Chipper Shredder
PRO XL501
List:$3,799.99
Sale:$3,499.99
Chippers
Special:$2,099.99
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Chipping | |
|---|---|
| Adjustable Knife Wear Plate | Yes |
| Chipper Knife Material | D2 Heat Treated Tool Steel |
| Chipper Knife Size | 6.25" |
| Chipper Knife Speed | 97 MPH |
| Chipping Capacity | 5" |
| Hopper Opening Size | 8" x 14" |
| Safety Blowback Shield | Yes |
| Dimensions | |
|---|---|
| Height | 53" |
| Length | 79" |
| Shipping Dimensions | 78" L x 49" W x 50" H |
| Shipping Weight | 560 lbs |
| Weight | 407 lbs |
| Width | 47" |
| Flywheel | 16.25" in Diameter |
| Wheels Tires | |
|---|---|
| Number of Tires | 2 |
| Tire Size | 16" x 4.6" |
| Tread | On/Off Road |
| Fuel_System | |
|---|---|
| Fuel Capacity | 1.7 Gallons |
| Fuel Shutoff Value | Yes |
| Inline Fuel Filter | No |
| Shredding | |
|---|---|
| Hammer Features | Serrated & Reversible |
| Hammer Size Type | 3.5" x 1.5" x 0.2" |
| Number Of Hammers | 24 |
| Shredder Chamber Hits / Minute | 48,336 |
| Material | |
|---|---|
| Construction | Steel |
| Frame | Steel, 9 Ga |
| Hopper Material | Steel |
| Blade Material | D2 Tool Steel |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Choke/Primer | Choke |
| Cooling Methods | Air Cooled |
| Displacement | 420 cc |
| Engine Type | OHV |
| Ft Lbs Torque | 21 |
| Horsepower | 13.5 |
| Lubrication | Splash |
| Make | Briggs & Stratton |
| Number Of Cylinders | 1 |
| Oil Capacity | 37 oz |
| Oil Filter | No |
| Oil Type | SAE 30W HD |
| RPM Speeds | 3600 (+/- 100) |
| Starting Type | Electric |
| Warranty | |
|---|---|
| Manufacturer Warranty | 90 Day Limited |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: