DR Leaf Blower
X12 Model
List:$1,099.99
Sale:$899.99
Leaf & Lawn Vacuums
In Stock
Ships in 1 to 3 Business days
Added to Your Shopping Cart
OTHER MODELS
OVERVIEW
See More
FEATURES
SPECS
SPECS
| Dimensions | |
|---|---|
| Weight | 107 lbs |
| Handlebar Height | Adjustable, 30" - 40" |
| Fuel_System | |
|---|---|
| Fuel Capacity | 3.6L |
| Fuel Shutoff Value | Yes |
| General | |
|---|---|
| Assembly | Ships Assembled |
| CARB Certified | Yes |
| Transmission | N/A |
| Warranty | |
|---|---|
| Machine Warranty | 2 yrs residential use, 90 days commercial |
| Engine Warranty | 2 yrs residential use, 90 days commercial |
| Engine | |
|---|---|
| Air Filter | Dual Element |
| Choke/Primer | Choke |
| Cooling Methods | Air |
| Displacement | 223cc |
| Engine Type | OHV |
| Horsepower | 6.6 HP |
| Lubrication | Splash |
| Make | DR |
| Number Of Cylinders | 1 |
| Oil Capacity | 16oz |
| Oil Type | SAE 30W HD |
| Pre Cleaner | Yes |
| Starting Type | Manual |
| Material | |
|---|---|
| Basic Machine Housing Material | Steel |
| Frame | Steel, 11 Gauge |
| Wheels Tires | |
|---|---|
| Front Tire Size | 10" x 3.5" |
| Number of Tires | 3 |
| Rear Tire Size | 16" x 2" |
| Tread | Diamond |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 NOW FREE!
For customers unable to accept delivery at their homes, we offer these alternative delivery options:
Trucking Depot Delivery
Normally $199.99 NOW FREE!
OTHER ITEMS
OTHER ITEMS