Agri-Fab 185 Lb. Tow Behind Lawn & Garden Broadcast Spreader
List:$384.99
Sale:$349.99
Spreaders
OR
$30/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 10 to 15 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Poly hopper steel frame |
| Construction | Poly hopper and spreader plate, enclosed gear box |
| Dimensions | |
|---|---|
| Height | 41 In. |
| Length | 43 In. |
| Weight | 45 lbs. |
| Width | 38 In. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| Wheels Tires | |
|---|---|
| Tire Type | Turf tread pneumatic tire |
| Dimensions | 13 in. x 5 in. |
| Towing | |
|---|---|
| Hitch Type | Universal Hitch |
| General | |
|---|---|
| Assembly | Some assembly required |
| Type | Tow-style |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.