Agri-Fab 18 in. x 24 in. Poly Push/Tow Lawn Roller
List:$230.99
Sale:$209.99
Lawn Tools
Ships in 4 to 5 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel tubing poly roller |
| Construction | Durable rustproof poly construction, support disc inside for added durability. Scraper bar to prevent buildup |
| Dimensions | |
|---|---|
| Height | 18 In. |
| Length | 50 In. |
| Weight | 38 lbs. |
| Width | 30 In. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 3-Year Limited |
| Towing | |
|---|---|
| Hitch Type | Universal Hitch |
| General | |
|---|---|
| Assembly | Some assembly required |
| Type | Push or Tow-style |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.