Tierra Garden Plastic Watering Can
2.7 Gallon Capacity Blue
Price:$34.99
Watering Cans
Ships in 6 to 9 Business days
{"C00000000024":["Blue"],"C00000000025":["Green"]}
C00000000024
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | PVC |
| Dimensions | |
|---|---|
| Height | 13 in. |
| Length | 7 in. |
| Weight | 2 lbs. |
| Width | 21 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A