Tierra Garden Large Plastic Watering Can
3.5 Gallon Capacity Green
Price:$39.99
Watering Cans
Ships in 6 to 9 Business days
{"C00000000024":["Blue"],"C00000000025":["Green"]}
C00000000025
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | PVC |
| Dimensions | |
|---|---|
| Height | 15 in. |
| Length | 8 in. |
| Weight | 2 lbs. |
| Width | 24 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A