Tierra Garden Aged Zinc Watering Can
2.1 Gallon Capacity
Price:$54.99
Watering Cans
Ships in 6 to 9 Business days
{"C00000000004":["2.1 gal."]}
C00000000004
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Metal |
| Dimensions | |
|---|---|
| Height | 14 in. |
| Length | 7 in. |
| Weight | 3 lbs. |
| Width | 22.5 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A