text.skipToContent text.skipToNavigation
Vego Garden Extra Tall Round Metal Raised Garden Bed Kit 32 .in H

Vego Garden Extra Tall Round Metal Raised Garden Bed Kit 32 .in H

Pearl White

 (0  reviews)
Sale: $179.99
TOP
Log in or create an account to favorite

Vego Garden Extra Tall Round Metal Raised Garden Bed Kit 32 .in H

Pearl White
 (0  reviews)
List:$199.99
Sale:$179.99
Ships in 4 to 5 Business days
SPECS
SPECS
Dimensions
Height 32 in
Length 42 in
Weight 39 lbs
Width 42 in
Material
Material Stainless Steel Coated with Zinc, Aluminum and Magnesium
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You