Haxnicks Vigoroot Medium Grow Bag
4.0 Gallon Set Of 3
Price:$15.99
Grow Bags
Ships in 6 to 9 Business days
{"C00000000081":["Small (Set of 3)"],"C00000000082":["Medium (Set of 3)"],"C00000000083":["Large (Set of 5)"]}
C00000000082
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Fabric |
| Dimensions | |
|---|---|
| Height | 10.5 in. |
| Length | 10.5 in. |
| Weight | 2 lbs. |
| Width | 10.5 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Standard Shipping
Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.