Tierra Garden Kneeler And Garden Seat
Price:$65.99
Kneelers & Kneeling Pads
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Foam/Metal |
| Dimensions | |
|---|---|
| Height | 4.5 in. |
| Length | 8 in. |
| Weight | 9 lbs. |
| Width | 23 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A