Dewit Weed Warrior Comby 3-Tine Cultivator & Heart Hoe
Price:$49.99
Garden Hand Tools
Ships in 10 to 15 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel/wood |
| Dimensions | |
|---|---|
| Height | 1.9 in. |
| Length | 13.6 in. |
| Weight | 1.1 lbs. |
| Width | 1.9 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A