Garland Garden Planting & Seedling Tray Medium
Price:$32.99
Seed Starting Supplies
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Polypropylene |
| Dimensions | |
|---|---|
| Height | 1.5 in. |
| Length | 31 in. |
| Weight | 3 lbs. |
| Width | 16 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS