Haxnicks Protective Plant Cloches
Extra Large Set Of 2
Price:$34.99
Plant Covers & Protection
Ships in 6 to 9 Business days
{"C00000000046":["Large"],"C00000000047":["Small"],"C00000000048":["Extra Large"]}
C00000000048
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Polyethylene |
| Dimensions | |
|---|---|
| Height | 12 in. |
| Length | 16 in. |
| Weight | 3 lbs. |
| Width | 16 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS