Haxnicks Easy Poly Tunnel Row Cover Standard
Price:$29.99
Plant Covers & Protection
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Metal/Polyethylene |
| Dimensions | |
|---|---|
| Height | 12 in. |
| Length | 118 in. |
| Weight | 3 lbs. |
| Width | 18 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
OTHER ITEMS
OTHER ITEMS