Haxnicks Garden Sunbubble Greenhouse Standard
Price:$299.99
Greenhouses
Ships in 4 to 5 Business days
{"C00000000054":["Standard"],"C00000000055":["Large"]}
C00000000054
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Metal/Fabric |
| Dimensions | |
|---|---|
| Height | 78.8 in. |
| Length | 110.2 in. |
| Weight | 36 lbs. |
| Width | 110.2 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A