Garland Biodegradable Compost Bags For Large Caddy 8 Gallon Set Of 10
Price:$29.99
Compost Accessories
Ships in 6 to 9 Business days
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Polypropylene |
| Dimensions | |
|---|---|
| Height | 2 in. |
| Length | 9 in. |
| Weight | 1 lbs. |
| Width | 2 in. |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A