Sandusky Pre-assembled Welded Cabinet
30 in. L x 15 in. W x 66 in. H
Price:$369.99
Cabinets & Shelving
OR
$31/mo
Suggested payment
Limited Time Offer Detailswith 12 month special financing*
Ships in 3 to 4 Weeks
{"C00000000269":["Charcoal"],"C00000000270":["Dove Gray"],"C00000000271":["Putty"]}
C00000000269
Added to Your Shopping Cart
OVERVIEW
See More
SPECS
SPECS
| Material | |
|---|---|
| Material | Steel |
| Dimensions | |
|---|---|
| Height | 66 in. |
| Length | 30 in. |
| Weight | 102 lbs. |
| Width | 15 in. |
| Warranty | |
|---|---|
| Manufacturer Warranty | 1 year limited warranty |
REVIEWS
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING
Motor Freight Shipping
We offer easy shipping and delivery options within the United States.
Please see below for rates and details. You will select your shipping option during checkout.
Liftgate Service (Home or Business)
Normally $349.99 $49.99
For customers unable to accept delivery at their homes, we offer these alternative delivery options: