text.skipToContent text.skipToNavigation
ERICKSON The Big Bed Sr. Tailgate Extender

ERICKSON The Big Bed Sr. Tailgate Extender

 (0  reviews)
Sale: $199.99
TOP
Log in or create an account to favorite

ERICKSON The Big Bed Sr. Tailgate Extender

 (0  reviews)
Price:$199.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

This tailgate extender from Big Red is perfect for short-bed trucks, SUVs, vans, and all other hauling vehicles. It lets you easily haul canoes, extension ladders, drywall, and other oversize loads. You can even extend your workstation or create a makeshift table for your tailgate party. No trailer required, it has adjustable truck bed height and a max load capacity of 400 lbs.

  • Fits 2in. receiver
  • 400 Lb. rated of evenly distributed weight
  • Holds 48in. wide product
  • Folds for easy storage
  • Cross bar is made of 1in. tubing
  • 48.75in. from back of upright to center of pin hole
SPECS
SPECS
Dimensions
Height 7 in
Length 46 in
Weight 35 lbs
Width 5 in
Material
Material Steel Construction
Finish Black Powder Coat Finish
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You