text.skipToContent text.skipToNavigation
ERICKSON Aluminum Cargo Carrier for 2 in. & 1.25 in. Receiver 300 lb

ERICKSON Aluminum Cargo Carrier for 2 in. & 1.25 in. Receiver 300 lb

 (0  reviews)
Sale: $174.99
TOP
Log in or create an account to favorite

ERICKSON Aluminum Cargo Carrier for 2 in. & 1.25 in. Receiver 300 lb

 (0  reviews)
Price:$174.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

This aluminum cargo carrier is 17.5in. x 51in. x 4in. INSIDE. The carrier is rated at 300 lb. of EVENLY distributed weight. A welded construction makes the basket stronger. Can fit a 1.25in. or 2in. receiver. Complete with anti-wobble hitch pin.

  • Welded construction
  • Anti-wobble stabilizing hitch pin
  • Fits both 1.25in. & 2in. receiver
  • 19.5in. x 53.5in. x 5in. outside
  • Fits 1.25in. & 2in. receiver
  • Pin hole
SPECS
SPECS
Dimensions
Height 4 in
Length 17.75 in
Weight 17.66 lbs
Width 51 in
Material
Material Aluminum Construction
Loading
Carrying Capacity Weight 300 Lb Rated
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You