text.skipToContent text.skipToNavigation
ERICKSON Mini E-Track Plate 2 Slots - Black

ERICKSON Mini E-Track Plate 2 Slots - Black

 (0  reviews)
Sale: $9.99
TOP
Log in or create an account to favorite

ERICKSON Mini E-Track Plate 2 Slots - Black

 (0  reviews)
Price:$9.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

E-Track is a versatile cargo control system with many straps and accessories specifically designed to fit the track. Our tie off rings allow you to utilize your traditional tie down with the E-Track system.

  • Steel construction
  • Black powder coat finish
  • 6.25 in H x 5 in W
  • 6 bolt anchoring holes
  • 2,400 lbs breaking strength
  • 2 E-Track slots
  • 2.75 in diameter holes
  • 6- 5/16 in holes for mounting
  • 600 lbs WLL stamped in plate
  • Strong steel construction
  • 800 lbs max weight
  • Weight rating is per slot
  • Each mounting screw hole must be used to reach weight rating
SPECS
SPECS
Dimensions
Height 9 in
Length 0.5 in
Weight 1 lbs
Width 5 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You