text.skipToContent text.skipToNavigation

ERICKSON E-Track ATV / UTV and Equipment Wheel Chock & Strap Kit

 (0  reviews)
Sale: $74.99
TOP
Log in or create an account to favorite

ERICKSON E-Track ATV / UTV and Equipment Wheel Chock & Strap Kit

 (0  reviews)
Price:$74.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

When you are looking for an easy system to tie down your 4 wheeler try our Wheel Chock and Strap kit. Designed for units up to 1500 lb and up to 30in. tires. Simply anchor the chocks front and back of the tire and attach the 2in. x 6.5ft. strap over the tire

  • Includes 2 Tie Downs And 4 Wheel Chocks To Secure 2 Wheels
  • Mount In Place And Simply Drive Over Wheel Chockes To Load Or Unload
  • Yellow Poweder Coat Finish On Wheel Chocks
  • 1,500 lb. Breaking Strength
  • Yellow Powder Coated Wheel Chock
  • 8in. Long x 5 1/8in. Wide
  • 1/4in. Holes On 2in. Center On Clip End & 4 3/8in. On Center To Chock Enrd
  • Chock Sits 2 1/8in. High
  • 2in. Blue Webbing
  • 6in. Of Webbing From Fitting To Ratchet
  • 5in. High Ratchet Handle
  • 3.25in. Wide Ratchet Handle
  • Logistic Fitting On Straps
  • 500 Lb. Wll
SPECS
SPECS
Dimensions
Height 8.5 in
Length 3.75 in
Weight 8.38 lbs
Width 10.75 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You