text.skipToContent text.skipToNavigation

ERICKSON Deluxe Axle Strap 2 in. x 24 in. 10,000 lb

 (0  reviews)
Sale: $21.99
TOP
Log in or create an account to favorite

ERICKSON Deluxe Axle Strap 2 in. x 24 in. 10,000 lb

 (0  reviews)
Price:$21.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • 5 in. Wide in.Vin. Ring ends
  • 10,000 lb. Breaking Strength
  • Wear sleeve
  • chromate plated
  • 1.7in. in.Vin. inside ring depth
  • Blue polyester 10,000 lb webbing
  • 3300 lb. WLL
  • Ratchet Handle end 8.75in.
  • Short ratchet end 5.5in.
  • 7.5in. from ratchet to hook
SPECS
SPECS
Dimensions
Height 7.25 in
Length 2 in
Weight 0.85 lbs
Width 3.25 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You