text.skipToContent text.skipToNavigation
ERICKSON Adjustable Tire Strap with E-Track Roller Idler Fitting 2 in. x 12 ft. 3300 lb

ERICKSON Adjustable Tire Strap with E-Track Roller Idler Fitting 2 in. x 12 ft. 3300 lb

 (0  reviews)
Sale: $49.99
TOP
Log in or create an account to favorite

ERICKSON Adjustable Tire Strap with E-Track Roller Idler Fitting 2 in. x 12 ft. 3300 lb

 (0  reviews)
Price:$49.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • 2in. polyester webbing
  • Blocks on webbing
  • 3,300 lbs breaking strength
  • E-track idler included
  • 1,100 WLL
  • 3 in L x .5 in W E-Track fittings on both ends
  • Rubber blocks 3 in L x .75 in W
  • Blocks have tabs to keep them in place
  • 1.5 in web stops sewn on strap to restrain the blocks
  • 6.5 in long ratchet handle
  • 3 in wide aluminum ratchet handle
  • 10,000 lbs breaking strength
SPECS
SPECS
Dimensions
Height 7.75 in
Length 6.5 in
Weight 2.97 lbs
Width 3.25 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You