text.skipToContent text.skipToNavigation

ERICKSON Adjustable Tie Strap with Ratchet One size fits all 10,000 lb

 (0  reviews)
Sale: $49.99
TOP
Log in or create an account to favorite

ERICKSON Adjustable Tie Strap with Ratchet One size fits all 10,000 lb

 (0  reviews)
Price:$49.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • 4in. Polyester Webbing
  • Dbl. in.Jin. hook
  • Fits tires from 14in. to 29in.
  • 10,000 lb Adjustable Tie. Breaking strength
  • 13.5in. short strap
  • 46in. long strap to Ratchet
  • 22in. x 4in. wide web over top of tire
  • 2in. wide zinc plated buckle to adjust strap to tire size
  • Short handle ratchet with attached 360° in.Jin. hook
  • Chromate finished hooks and ratchet
SPECS
SPECS
Dimensions
Height 3.75 in
Length 17 in
Weight 5.12 lbs
Width 3.75 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You