text.skipToContent text.skipToNavigation

ERICKSON 4000 lb E-Track Tie Off Ring

 (0  reviews)
Sale: $9.99
TOP
Log in or create an account to favorite

ERICKSON 4000 lb E-Track Tie Off Ring

 (0  reviews)
Price:$9.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

Ericksonft.s 4,000 lb. E-Track Tie Off ring gives you the ability to use your standard tie downs with the E-Track system. It features a 1-7/8in. ring which makes it perfect for many styles of hooks. The spring loaded release makes it very easy to install and remove from the track. We finished it off with a zinc coating to precent corrosion and rusting.

  • Spring loaded Finger Release tab
  • Fits all E-track
  • 4,000 lb E-Track fitting. Breaking strength
  • 1/4in. wire ring
  • 1 7/8in. inside ring diameter
  • 4,000 lb. Breaking Strength
  • Zinc finish
  • Locks in place
  • Side Pull 1750 lb.
SPECS
SPECS
Dimensions
Height 3.5 in
Length 1.75 in
Weight 0.26 lbs
Width 2.5 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You