text.skipToContent text.skipToNavigation

ERICKSON 2 in. x8 in. 3500 lb E-Track Tie Off Bulk

 (0  reviews)
Sale: $9.99
TOP
Log in or create an account to favorite

ERICKSON 2 in. x8 in. 3500 lb E-Track Tie Off Bulk

 (0  reviews)
Price:$9.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

2in. x 8in. Blue E-Track Tie Off strap. Strap has in.Ein. fitting on one end and in.Vin. ring on the other. Allows for standard strap use. 3,500 lb. Breaking Strength

  • 2in. Polyester Webbing
  • in.Vin. ring on one end w/ E-track fitting on the other
  • 3,500 breaking Strength
  • 5/16in. wire ring
  • 1.7in. inside ring height
  • 4.75in. web between E-Fitting and ring
  • 1,167 lb. WLL
  • Chromate finished hardware
SPECS
SPECS
Dimensions
Height 8.5 in
Length 0.5 in
Weight 0.47 lbs
Width 3 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You