text.skipToContent text.skipToNavigation
ERICKSON 89 in. - 104 in. Lever Action Industrial Cargo Bar

ERICKSON 89 in. - 104 in. Lever Action Industrial Cargo Bar

 (0  reviews)
Sale: $74.99
TOP
Log in or create an account to favorite

ERICKSON 89 in. - 104 in. Lever Action Industrial Cargo Bar

 (0  reviews)
Price:$74.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW
  • Adjustable
  • Outside steel tube: 1.5 in
  • Inside steel tube: 1.2 in
  • Zinc plated finish
  • Lever action adjusting system
  • Locks in place
  • Lever system is black e-coat
  • Rubber feet
  • Feet: 4.1 in x 2.6 in x .6 in
SPECS
SPECS
Dimensions
Height 4 in
Length 94 in
Weight 13 lbs
Width 4 in
Material
Material Steel Construction
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

OTHER ITEMS
OTHER ITEMS

Recommended For You