text.skipToContent text.skipToNavigation

ERICKSON 52 in. x 70 in. Cargo Net with 22 Hooks & Net - Includes Storage Bag

 (0  reviews)
Sale: $39.99
TOP
Log in or create an account to favorite

ERICKSON 52 in. x 70 in. Cargo Net with 22 Hooks & Net - Includes Storage Bag

 (0  reviews)
Price:$39.99
Ships in 4 to 5 Business days
OVERVIEW
OVERVIEW

This 52in. x 70in. bungey cargo Net comes in a Zippered reusable bag. Made of 1/4in. bungey with 22 polycarbonate hooks for securement. Designed to stop the tarp from blowing in the wind or light items or odd shaped loads. This NOT a load rated item.

  • 1/4in. Bungey
  • 52in. x 70in. Before Stretching
  • Polypropylene Covering
  • Polycarbonate Hooks 4.2in. L x 2.4in. W W/ 1.1in. Opening And Keeper
  • Storage Bag Included
  • Stretches Approx. 1/2 Original Size
SPECS
SPECS
Dimensions
Height 7 in
Length 2 in
Weight 3 lbs
Width 11 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

SHIPPING


Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You