text.skipToContent text.skipToNavigation
ERICKSON 44 in. - 74 in. Ratcheting Cargo Bar

ERICKSON 44 in. - 74 in. Ratcheting Cargo Bar

 (0  reviews)
Sale: $39.99
TOP
Log in or create an account to favorite

ERICKSON 44 in. - 74 in. Ratcheting Cargo Bar

 (0  reviews)
Price:$39.99
Ships in 6 to 9 Business days
OVERVIEW
OVERVIEW

The Erickson Ratcheting Pick-Up Cargo Bar extends from 44 in to 74 in. Rubber covered feet protect the pick up box. Ratchet locks in place.

  • Rubber handle ratchet is easy on the hands
  • Ratchet style locking system
  • Extends to 74 in
  • Locks in place
  • Rubber cover feet
  • 3.1 in length x 2.3 in x .4 in deep wide feet
  • 1.3 in outside bar diameter
  • .8 in inside bar diameter
  • Embossed finish
SPECS
SPECS
Dimensions
Height 44 in
Length 3.5 in
Weight 2.36 lbs
Width 3 in
REVIEWS
PRODUCT Q&A
PRODUCT Q&A
SHIPPING
SHIPPING

Standard Shipping


Most standard-sized items ship by UPS or USPS and take 3-12 business days to arrive. Total the cost of ALL items in your order subject to Standard Shipping (exclude items over 150 lbs which ship by Motor Freight), then use the chart below to figure shipping. The charges will be automatically calculated when you place your order online.

Standard Shipping

Click below for rates.

View Chart navigateright

Recommended For You